目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
507-9210.00-00000
Dirak
Swinghandles
Powered by
CAD模型選擇
{dirak/schwenkhebel/2_080_02_asmtab.prj},{NB=507-9210.00-00000(341000140000)},{AUS1=Version with fitted cylinder barrel},{AUS2=Swinghandle SOFTLINE with fitted cylinder barrel for installation with cap (IP65)},{AUS3=keyed alike DS200*},{AUS4=100},{BTYP=0},{BTYPX=},{AUS=1},{PPATH=mit_zunge/assemblies/2_080_asmtpl.prj},{VERS=2},{LAUS=4},{L=0},{H=0},{RS=0},{RSL=0},{MON=},{EF=},{INFO=Product page DIRAK.com}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Dirak
Description
2-080.02 - Swinghandle RS PrC
Bill of material
507-9210.00-00000
BESTNR
Order number
507-9210.00-00000
507-9210.00-00000
AUS2
Version
Swinghandle SOFTLINE with fitted cylinder barrel for installation with cap (IP65)
Swinghandle SOFTLINE with fitted cylinder barrel for installation with cap (IP65)
AUS3
Version
keyed alike DS200*
keyed alike DS200*
AUS4
Version
100
BTYP
Cylinder barrel
-
-
BTYPX
Insert version
-
-
AUS
Version
Closed
Opened
Closed
Opened
LAUS
Cam version
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
No Cam
Standard 35mm
Standard 45mm
Wing cam 45mm
L
Cam length
0.000
0.000
mm
H
Cam height
0.000
0.000
mm
RS
Round Rods
Without Round Rods
Without Round Rods
RSL
Round Rod length
0.000
0.000
mm
MON
Mounting
-
-
EF
Grounding/earthing device
Without
With
Without
With
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求