目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
207-9150.00-00000
Dirak
Swinghandles
Powered by
CAD模型選擇
{dirak/schwenkhebel/2_100_03_asmtab.prj},{NB=207-9150.00-00000_0_0_3},{BEST=207-9150.00-00000},{VERS=1},{EO=130/Ø46},{KI=Ø46},{MA= anschraubbar},{ZTYP=0},{H=0},{ZA=},{AR=},{RS=0},{RSL=0},{SF=},{AE=},{DA=},{S=3},{INFO=Product page DIRAK.com},{PPATH=2023/assemblies/2_100_03_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
Dirak
Description
2-100.03 - Swinghandle RS 130 f. iLOQ Half Cylinder D50S
Bill of material
207-9150.00-00000
BESTNR
Order number
207-9150.00-00000
207-9150.00-00000
EO
Cutout
130/Ø46
130/Ø46
KI
Internal cover
Ø46
Ø46
MA
Installation type
screw-on
ZTYP
Cam version
Without
Cams, L45 (1-102)
Cams, L35 (1-102)
3-point cam (1-102)
3-Point Cam L45, Rod Control (2-150)
Without
Cams, L45 (1-102)
Cams, L35 (1-102)
3-point cam (1-102)
3-Point Cam L45, Rod Control (2-150)
L
Cam length
0
mm
H
Cam height
0
0
mm
ZA
Cam Adapter
-
-
AR
Adapter for Round Rods
-
-
RS
Round Rods
-
-
RSL
Round Rod length
0.000
0.000
SF
Rod Guides
-
-
AE
Adapter for cutout
Without
With
Without
With
DA
Gasket for adapter
Without
With
Without
With
S
Door-thickness
mm
Enter value for S
Door-thickness
mm
cm
inch
ft
確定
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求