目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
200-9942.00-00000
Dirak
Latches
Powered by
CAD模型選擇
{dirak/verschluesse/1_205_asmtab.prj},{NB=200-9942.00-00000(1_GDZn, verzinkt_110_0_4_0_0_)},{AUS=A (Zunge verstellbar)},{DAUS=GDZn, verzinkt},{DAUSVIS=2},{TS=110},{ZTYP=4},{ZL=0},{H=0},{ZH=0},{IP65=},{INFO=Product page DIRAK.com},{VERS=1},{AA=1},{PPATH=../drehriegel/weitere_ver_und_rig/assemblies/1_205_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 16
HELP_VARIABLE
Company
Dirak
Description
1-205 - Compression-Latch,Heavy Duty version
Bill of material
200-9942.00-00000
BESTNR
Order number
200-9942.00-00000
200-9942.00-00000
AUS
Version
A (cam is adjustable)
A (cam is adjustable)
DAUS
Compression-Latch
Zinc die, zinc plated
Zinc die, zinc plated
TS
Door thickness
110
110
mm
ZTYP
Cam version
No Cam
Bent UP
Straight
Bent DOWN
No Cam
Bent UP
Straight
Bent DOWN
ZL
Length
0.000
0.000
mm
H
Frame size
0.000
0.000
mm
IP65
Water- and dust-tight according to IP65 EN 60529
Without
With
Without
With
INFO
HTML Online
Product page DIRAK.com
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求