目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
303600
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Structural elements
Powered by
CAD模型選擇
{dk/spannfix_pro/aufbauelemente/dk0037.prj},{NB=303600},{BEST=303600},{SSTELLE=SWA 8},{D=15},{H=19.8},{H1=12.5},{BS=Infotext},{TYP=1.000},{XB=12.000},{XC=0.500},{XD=2.500},{NDM=4.000},{SW=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
dk Fixturing systems
Description
Centre points - -
Bill of material
303600
BEST
Order No.
303600
303600
SSTELLE
Interface fitted
SWA 8
mm
D
diameter
15
15
mm
H
Height
19.8
19.8
mm
H1
12.5
12.5
mm
BS
Description
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求