目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
30281090-125
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Powered by
CAD模型選擇
{dk/swa39/spannelemente/dk0077.prj},{NB=30281090-125},{BEST=302810},{AUFNAHME=6},{T=1.0},{L=90-125},{AUSF=flach},{BS=Infotext},{NDM=4.0},{TYP=3.0},{TYP1=1.0},{TYP2=2.000},{TYP3=2.000},{TYP4=1.000},{TYP5=1.000},{TYP6=0.000},{TYP7=0},{SW=2.5},{XA=4.0},{XB=15.00},{XC=74.00},{XD=12.00},{XE=6.0},{XF=2.50},{XG=1.00},{XH=1.00},{XI=10.0},{XJ=76.0},{XK=25.00},{XL=29.70},{XM=7.00},{XN=63.00},{XO=37.0},{XP=8.0},{XQ=17.00},{XR=5.00},{XS=1.9},{XT=8.0},{XU=4.5},{XV=7.0},{XW=2.8},{XX=2.0},{XY=8.0},{XZ=6.7},{XA1=10.0},{XB1=12.0},{XC1=52.0},{XD1=4.5},{XE1=41.0},{XF1=0.0},{XG1=0.000},{XH1=0.000},{XJ1=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
dk Fixturing systems
Description
Spring fingers - -
Bill of material
30281090-125
BEST
302810
302810
AUFNAHME
Mount Ø
6
6
mm
T
Height
1.0
1.0
mm
L
Length
90-125
90-125
mm
AUSF
Width
Flat
Flat
BS
distance
Information
Infotext
TYP7
0
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求