目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
5112M-2325NM
DKC
COSMEC
Plastic Systems
FLEXAquick
rqgk2
Powered by
CAD模型選擇
{dkc_europe/cosmec/plastic_systems/flexaquick_connectors/rqgk2/rqgk2_m.prj},{NB=5112M-2325NM},{AUS=1},{VERS1=6},{AD=28.5},{METR=M25 x 1.5},{I=18.0},{B=43.0},{C=13.0},{D=53.0},{SW=41.0},{PS=25},{GEW=4.4},{A=37.0},{E=30.9},{F=39.5},{MKERN=23.160},{G=5.000},{H=9.200},{J=11.000},{K=3.000},{L=11.000},{M=32.000},{N=2.000},{AS=6},{ES=23.67},{VERS3=6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
DKC
Description
RQGK2-M - Plastic connector, quick-type straight, inner thread made of nickel-plated brass, high sealing rate
Bill of material
5112M-2325NM
CODE
Code
5112M-2325NM
5112M-2325NM
AUS
Color
black
gray
black
gray
DES
Description
Metallic Insert M25 AD28,5 Black IP68
Metallic Insert M25 AD28,5 Black IP68
AD
Trade size Tubing outer-ø
28.5
28.5
mm
METR
thread EN 60423
M25 x 1.5
M25 x 1.5
mm
I
Smallest inner ø
18.0
18.0
mm
B
Largest outer ø
43.0
43.0
mm
C
Length of thread
13.0
13.0
mm
D
Total length
53.0
53.0
mm
SW
wrench size across flats
41.0
41.0
mm
PS
Packet/Units
25
25
mm
GEW
Weight kg 100 units approx.
4.4
4.4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求