BK4013A30409603
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Sliding Core Molds
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/b/dme_standard/bk_4013.prj},{NB=BK4013A30409603},{SIZE=66 x 396},{REF1=BK4013A304096},{A0=34.000},{MAT=3},{A6=77},{W=66},{A8=98.0},{L=396},{L3=140},{L1=344},{A5=82},{A7=25},{A=25},{M=M10},{S=8},{NDR=10.000},{KDR=8.376},{T=96.000},{TIP=34.000},{TYP=1},{INFO=Infotext}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 70
HELP_VARIABLE
Company
D-M-E
Description
BK 4013 - Split cavity blocks - DME
Bill of material
BK4013A30409603
REF
Catalog Number
BK4013A30409603
BK4013A30409603
SIZE
Size
66 x 396
66 x 396
A0
34.000
34.000
mm
MAT
Material
3.000
5.000
6.000
7.000
9.000
10.000
11.000
3.000
5.000
6.000
7.000
9.000
10.000
11.000
A6
Height
77
77
mm
W
Width
66
66
mm
A8
Height
98.0
98.0
mm
L
Length
396
396
mm
L3
Length
140
140
mm
L1
Length
344
344
mm
A5
Height
82
82
mm
A7
Height
25
25
mm
A
Diameter
25
25
mm
M
Thread
M10
M10
S
Diameter
8
8
mm
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求