JST-3009
D-M-E
DME EUROPEAN CAD LIBRARY
Mold bases plastics
Mold Bases Diecasting
D-M-E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/2/c/dme_standard/jst.prj},{NB=JST-3009-2c},{REF=JST-3009},{L=40.6},{L1=19.4},{D=29},{SW=26},{R=3/8 - 19 BSP},{SER=300},{B=241},{INFO=Infotext},{NDR=16.662},{KDR=14.950},{VER=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
JST - High pressure jiffy tites and connector plugs without valve - DME - Mat. Brass stainless steel
Bill of material
JST-3009
REF
Catalog Number
JST-3009
JST-3009
L
Length
40.6
40.6
mm
L1
Length
19.4
19.4
mm
D
Diameter
29
29
mm
SW
Width across flats
26
26
mm
R
Screws
3/8 - 19 BSP
3/8 - 19 BSP
Inch
SER
Serie(s)
300
300
B
Bar*
241
241
INFO
Infotext
Information
Infotext
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求