C17M10
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/ci.prj},{NB=C17M10},{REF=C17M10},{REFOLD=C 17 -10},{SIZE=C 17},{L=10},{L11=10},{K=3/16},{D2=7/16},{D1=1/4},{PSTOL=0.001},{KM=0.1875},{D2M=0.4375},{D1M=0.2500},{V1=30}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 60
HELP_VARIABLE
Company
D-M-E
Description
Core pins - inchs - C Typ(e), 500°-550°C, Material H13
Bill of material
C17M10
REF
Catalog Number
C17M10
C17M10
L
Overall Length (+0.375/-0.000)
10
10
Inch
K
Head Thickness (+0.000/-0.002)
3/16
3/16
Inch
D2
Head Diameter d2 (+0.000/-0.010)
7/16
7/16
Inch
D1
Shoulder Diameter d1 (+0.001/-0.000)
1/4
1/4
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求