MD0820XX
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(MD) Date Stamps Multidater
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/md_multidater/md_multidater_asmtab.prj},{NB=MD0820XX},{REF=MD0820XX},{DESC=MD 08 YEAR 19 - 24 MULTIDATER},{D=8},{D1=5.3},{D2=2.5},{D3=7.0},{D4=3.0},{D5=4.0},{L=10},{L1=5},{L2=3.0},{L3=3.5},{L4=1.0},{PPATH=md_multidater_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
D-M-E
Description
MD YEAR 19-24 Multidater - DME - Mat. Stainless Steel - 50-55 HRC
Bill of material
MD0820XX
REF
Catalog Number
MD0820XX
MD0820XX
DESC
Description
MD 08 YEAR 19 - 24 MULTIDATER
MD 08 YEAR 19 - 24 MULTIDATER
D
Diameter D
8
8
mm
D1
Diameter D1
5.3
5.3
mm
D2
Diameter D2
2.5
2.5
mm
D3
Diameter D3
7.0
7.0
mm
D4
Diameter D4
3.0
3.0
mm
D5
Diameter D5
4.0
4.0
mm
L
Length L
10
10
mm
L1
Length L1
5
5
mm
L2
Length L2
3.0
3.0
mm
L3
Length L3
3.5
3.5
mm
L4
Length L4
1.0
1.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求