R0104622105
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/eg_030.prj},{NB=R0104622105},{REF=R0104622105},{REFOLD=R 01 46-22x105},{L=46},{D=22},{D3=7.000},{L1=105},{D2=35},{D1=30},{K=6},{V1=292}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 584
HELP_VARIABLE
Company
D-M-E
Description
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
Bill of material
R0104622105
REF
Catalog Number
R0104622105
R0104622105
L
Length
46
46
mm
D
Diameter
22
22
mm
L1
Length
105
105
mm
D2
Diameter d2
35
35
mm
D1
Diameter d1
30
30
mm
K
Length
6
6
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
R04 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
Hotwork Ejector Pins - Straight Type
D-M-E
24.05.2024
R03 Leader pin bushings - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
7 7/8 x 7 7/8 - D-M-E Standard A-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
Mold and die springs Blue IN - Medium duty (color coded blue)
D-M-E
24.05.2024
EJB - Inch Ejector Blades
D-M-E
02.02.2024
7 7/8 x 7 7/8 - D-M-E Standard B-Series Mold Bases 7 7/8 x 7 7/8
D-M-E
10.12.2019
MBA 0808 - D-M-E MoldBasics Series Mold Bases 7.875 x 7.875
D-M-E
24.05.2024
UF Quick-Change U-Style Frame - MUD Quick-Change Systems
D-M-E
08.08.2017
R02 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
TLU T-Style Laminated Inserts - Quick Change Companion Inserts
D-M-E
24.05.2024
Straight Bushings (Ground) - Hardened And Precision Ground (case hardened ....
D-M-E
24.05.2024
Shoulder Bushings - Hardened And Precision Ground (case hardened .030 to .0...
D-M-E
24.05.2024
9 7/8 x 11 7/8 - D-M-E Standard A-Series Mold Bases 9 7/8 x 11 7/8
D-M-E
10.12.2019
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求