F11206181727
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f11206.prj},{NB=F11206181727},{REF=F11206181727},{DESC=F11206 18 x 17 x 27 GUIDE BUSH SINT.LAY.},{D1=18},{F=17},{S=27},{D2=24},{D3=27},{K=6},{TYP=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 27
HELP_VARIABLE
Company
D-M-E
Description
F11206 - Guide Bushing - DME - Mat. 1.0503 - 50HRC / Sint + MoS2
Bill of material
F11206181727
REF
Catalog Number
F11206181727
F11206181727
DESC
Description
F11206 18 x 17 x 27 GUIDE BUSH SINT.LAY.
F11206 18 x 17 x 27 GUIDE BUSH SINT.LAY.
D1
Diameter D1
18
18
mm
F
Length F
17
17
mm
S
Diameter S
27
27
mm
D2
Diameter D2
24
24
mm
D3
Diameter D3
27
27
mm
K
Collar Width K
6
6
mm
TYP
Type
1
1
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Demountable Solid guide bushes
Danly
28.04.2021
RE Nitrided - Return Pins Nitrided - Inch
DMS Diemould Service
29.02.2024
K 7661 Leader pin bushings - DME - Mat. DME 76 1.7131 60 HRC ± 2
D-M-E
22.05.2024
F1100 - Leader pin bushings - DME - Mat. 1.7131 60HRC
D-M-E
30.04.2021
TPE - Leader pin bushing
PROPLASTICA
19.08.2021
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
22.05.2024
F11202 - Guide bushing for Ejector set - DME - Mat. 2.0598 - 200 HB - Graph...
D-M-E
14.10.2020
FW 13 Guide bushes for Ball cages - DME - Mat. 1.7131 - 680 HV 30
D-M-E
22.05.2024
Metric Shoulder Leader Pins - FSN Type Material 1.7131 (AISI 1018 or SAE 8...
D-M-E
24.05.2024
FBC Leader pin bushings - DME - Standard Material 1.7131
D-M-E
22.05.2024
R01 Leader pins - DME - Euro - Standard Material 1.7131 60 HRC
D-M-E
22.05.2024
K7711 - Leader pin bushings - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求