F1304050030
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1304_asmtab.prj},{NB=F1304050030},{REF=F1304050030},{DSC=Flat locating unit 50x30},{T=30},{W1=50},{W2=18},{H1=30},{H2=17},{H3=18},{H4=15},{P1=34},{P2=15},{C=1.2},{R=10},{M=M6},{MX1=6.500},{MX2=10.500},{HX1=7.000},{PPATH=f1304_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
D-M-E
Description
F1304 - Flat Locating Unit - DME - Mat. 1.2162, 60 HRC
Bill of material
F1304050030
REF
Catalog Number
F1304050030
F1304050030
DSC
Description
Flat locating unit 50x30
Flat locating unit 50x30
T
Thickness T
30
30
mm
W1
Qverall Width W1
50
50
mm
W2
Width
18
18
mm
H1
Overall Height
30
30
mm
H2
Height
17
17
mm
H3
Height
18
18
mm
H4
Height
15
15
mm
P1
Hole Pitch P1
34
34
mm
P2
Hole Position P2
15
15
mm
C
Chamfer C
1.2
1.2
mm
R
Radius R
10
10
mm
M
Screw M
M6
M6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
DSS - Double swivel shackle, High tensile, Class > 8
D-M-E
22.05.2024
Jiffy-Tite Plugs - Male and Female Plugs
D-M-E
24.05.2024
Jiffy-Tite Connectors (Jiffy-Tite Sockets) - Jiffy-Tite Sockets
D-M-E
24.05.2024
Jiffy-Tite Connectors (Jiffy-Matic Sockets) - Jiffy-Matic Sockets
D-M-E
24.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求