F15141235
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/f1514.prj},{NB=F15141235},{PN=F15141235},{DESC=F1514 M12 × 35 },{D1=M12},{D2=12},{D3=22},{L=35},{L1=20},{L2=15},{K=6},{B=16},{D1X=12.000},{D1P=1.75000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
D-M-E
Description
F1514 - Threaded Bolt For Ejector Set - DME - Mat. 1.2312
Bill of material
F15141235
PN
Part Number
F15141235
F15141235
DESC
Description
F1514 M12 × 35
F1514 M12 × 35
D1
Thread Size - D1
M12
M12
D2
Diameter D2
12
12
mm
D3
Diameter D3
22
22
mm
L
Length L
35
35
mm
L1
Length L1
20
20
mm
L2
Length L2
15
15
mm
K
Thickness K
6
6
mm
B
Width B
16
16
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求