SUEV209PL
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Fluid Connectors
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fluid_connectors/sue_quick_coupling_90deg_w_valve_svk_pl.prj},{NB=SUEV209PL},{REF=SUEV209PL},{DESC=SUE quick coupl. 90° w. valve SVK-209 PL},{D=17.0},{D1=14.0},{D2=13.60},{X=0.34},{DMIN=9.6},{DMIN1=10-3/8\"},{DMIN1NUM=10.375},{DMIN2=6.0},{DMIN3=6.3},{L=38},{L1=36},{L2=24},{L3=27},{L4=22},{L5=10.5},{A=14.0},{SW=12},{FH=3/8\"},{FHM=9.525},{SERIES=N6}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
SUE quick coupling 90° w. valve SVK, PL - DME - Mat.: Brass-Stainless steel
Bill of material
SUEV209PL
REF
Standard Name
SUEV209PL
SUEV209PL
DESC
Description
SUE quick coupl. 90° w. valve SVK-209 PL
SUE quick coupl. 90° w. valve SVK-209 PL
D
Diameter D
17.0
17.0
mm
D1
Diameter D1
14.0
14.0
mm
D2
Diameter D2
13.60
13.60
mm
X
Chamfer X
0.34
0.34
mm
DMIN
Diameter d
9.6
9.6
mm
DMIN1
Diameter d1
10-3/8"
10-3/8"
mm
DMIN2
Diameter d2
6.0
6.0
mm
DMIN3
Diameter d3
6.3
6.3
mm
L
Length L
38
38
mm
L1
Length L1
36
36
mm
L2
Length L2
24
24
mm
L3
Length L3
27
27
mm
L4
Length L4
22
22
mm
L5
Length L5
10.5
10.5
mm
A
Width
14.0
14.0
SW
Slot Width
12
12
FH
Fitting Hose
3/8"
3/8"
mm
SERIES
Series
N6
N6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SUE quick coupling 45° w. valve SVK, PL - DME - Mat.: Brass-Stainless steel
D-M-E
17.01.2023
SVK 90° Jiffy Matics - DME
D-M-E
22.05.2024
MK 250 Quick Release coupling with valve and thread - DME
D-M-E
22.05.2024
J-XXW51 - Precision type, mini type quick coupling, curved joint and extern...
Yiheda 3D Electronic Gallery
09.05.2024
SUE Connector Plug With PTFE Seal - DME - Mat.: Brass
D-M-E
17.01.2023
SUE quick coupling 0° w. valve SVK, PL - DME - Mat.: Brass-Stainless steel
D-M-E
17.01.2023
2501 - Quick-release couplings
Kern
26.02.2019
Quick disconnect couplings DN 10, galvanised steel / brass, robust type, ma...
Riegler
02.03.2015
SUE quick coupling 90° w. valve SVK - DME - Mat.: Brass-Stainless steel
D-M-E
17.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求