FT SF 0847
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/ft_sf.prj},{NB=FT SF 0847},{REF=FT SF 0847},{D=8},{D1=12},{D2=4.7},{A=11},{PSTOL=0.010},{VER=1.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
D-M-E
Description
FT SF Date stamps - DME - Mat.: 1.2344 nitrided
Bill of material
FT SF 0847
REF
Catalog Number
FT SF 0847
FT SF 0847
D
Diameter d
8
8
mm
D1
Diameter d1
12
12
mm
D2
Diameter d2
4.7
4.7
mm
A
Length A
11
11
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
MRI Recycling inserts - DME - Mat. Stainless steel - 48 - 52 HRC
D-M-E
22.05.2024
MRE Recycling electrodes - DME - Mat. Electrolitic copper - E - Cu
D-M-E
22.05.2024
GIS - Gate Insert, Square, with Rounded Tunnel
D-M-E
22.05.2024
GIR - Gate Insert, Round, with Rounded Tunnel
D-M-E
22.05.2024
DOY Date pins - date stamps on ejector or core pin - DME - Mat.: Stainles...
D-M-E
22.05.2024
FN Connector plugs for FSK and FSVK - DME
D-M-E
22.05.2024
FDN Double nipples - DME
D-M-E
22.05.2024
WZ 8062 Helical springs, round wire - DME
D-M-E
22.05.2024
WZ 8050 Belleville washers - DME - Mat.:50 Cr V4 ~ DIN 2093 Max 300°
D-M-E
27.05.2024
SSI Straight interlocks - DME
D-M-E
22.05.2024
UYM Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
22.05.2024
M Socket head cap screws - DME - Mat. Steel - DIN 912 - Class 12.9
D-M-E
27.05.2024
IS 610 Socket head cap screws - DME - DIN 912 - 10.9
D-M-E
27.05.2024
GW Corrugated thermal insulation sheet - asbestos-free - DME
D-M-E
22.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求