K0602525
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/k060_asmtab.prj},{NB=K0602525},{REF=K0602525},{DESC=K060 25x25 Interlock set, trapezoidal},{R=5},{H=7.5},{L1=16.0},{L3=8},{L2=13},{L=32},{M2=M5},{M2H=5},{M1=M6},{M1H=6},{A=25},{B=25},{ROW=2},{PPATH=k060_parts/k060_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
K060 Interlock set, trapezoidal - DME - Mat. 1.2343 / 53 HRC
Bill of material
K0602525
REF
Standard Name
K0602525
K0602525
DESC
Description
K060 25x25 Interlock set, trapezoidal
K060 25x25 Interlock set, trapezoidal
R
Radius R
5
5
mm
H
Height H
7.5
7.5
mm
L1
Distance L1
16.0
16.0
mm
L3
Distance L3
8
8
mm
L2
Distance L2
13
13
mm
L
Length L
32
32
mm
M2
Tap Size M2
M5
M5
M1
Tap Size M1
M6
M6
A
Width A
25
25
mm
B
Width B
25
25
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求