K0802020
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/k080_asmtab.prj},{NB=K0802020},{REF=K0802020},{DESC=K080 16x16 Interlock set, straight},{R=4},{H=5.5},{L1=14.0},{A1=10},{L3=4},{L2=10},{L=28},{M2=M4},{M2H=4},{M1=M5},{M1H=5},{A=20},{B=20},{ROW=2},{PPATH=k080_parts/k080_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
D-M-E
Description
K080 Interlock set, straight - DME - Mat. 1.2343 / 53 HRC
Bill of material
K0802020
REF
Standard Name
K0802020
K0802020
DESC
Description
K080 16x16 Interlock set, straight
R
Radius R
4
4
mm
H
Height H
5.5
5.5
mm
L1
Distance L1
14.0
14.0
mm
A1
Slot Size A1
10
10
mm
L3
Distance L3
4
4
mm
L2
Distance L2
10
10
mm
L
Length L
28
28
mm
M2
Tap Size M2
M4
M4
M1
Tap Size M1
M5
M5
A
Width A
20
20
mm
B
Width B
20
20
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求