WZ80936
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/wz8093.prj},{NB=WZ80936},{REF=WZ80936},{DSC=WZ 8093 6},{D1=6},{D2=5.0},{D3=6.5},{L1=7},{L2=1.0},{S=2.4},{F1=5.5},{F=11.5}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
D-M-E
Description
WZ8093 - Spring plungers, smooth model - DME - Mat. Stainless Steel
Bill of material
WZ80936
REF
Standard Name
WZ80936
WZ80936
DSC
Description
WZ 8093 6
WZ 8093 6
D1
Diameter d1
6
6
mm
D2
Diameter d2
5.0
5.0
mm
D3
Diameter d3
6.5
6.5
mm
L1
Length L1
7
7
mm
L2
Length L2
1.0
1.0
mm
S
Stroke S
2.4
2.4
mm
F1
Load F1
5.5
5.5
N
F
Load Fmax
11.5
11.5
N
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 615.3 K-MVK - Spring plungers, Type K Steel, standard spring load, threa...
Elesa+Ganter
28.03.2024
BK40.0013.INOX - Ball and spring index plungers with ball, smooth version f...
Bäcker
04.08.2022
FD05. Spring Plungers with bolt and slot - Spring elements
Tecnorm
08.08.2016
BK38.0307 - Ball and spring index plungers with ball, hexagon socket gear, ...
Bäcker
04.08.2022
BK38.0031.INOX - Ball and spring index plungers with ball and slot gear, st...
Bäcker
04.08.2022
EH 22080. - Spring Plungers, smooth, with collar and ball
Halder
14.03.2024
GN 614 - Spring plungers, Type NIS, Stainless Steel
Elesa+Ganter
28.03.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求