XXN08(0.35)
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/xxn.prj},{NB=XXN08(0.35)},{REF=XXN08},{D=8},{L=20},{S=0.35},{M1=M2,3 X 0,25},{M=M4},{NDM1=4.000},{P1=0.700},{T=4.0},{VER=10.000},{NDM=2.300},{SP=0.350},{D1=8.000},{P=0.250},{D2=4.560}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
D-M-E
Description
XXN Date stamps - remove inner insert from the outer insert using a screwdriver - DME - Mat.: Corrosion resistant steel: 50-55 HRC T 150°C
Bill of material
XXN08(0.35)
REF
Catalog Number
XXN08
XXN08
D
Diameter D
8
8
mm
L
Length L
20
20
mm
S
Length S
mm
Enter value for S
Length S
mm
cm
inch
ft
確定
M1
Thread M1
M2,3 X 0,25
M2,3 X 0,25
M
Thread M
M4
M4
T
Length T
4.0
4.0
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
OAN Date stamps - inner inserts - DME
D-M-E
22.05.2024
YAN Date stamps - inner inserts - DME
D-M-E
22.05.2024
FOS Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
27.05.2024
FW 28 Support pillars - DME - Mat. 1.1730 - 640 N/ mm
D-M-E
22.05.2024
DHR 75 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
22.05.2024
JL Connector 90° for tube - DME
D-M-E
08.08.2018
GB 113 Guide pillars - DME - Mat. 1.1731 - 720 HV 30
D-M-E
22.05.2024
GB 112 Guide pillars - DME - Material 1.1731 - 720 HV 30
D-M-E
22.05.2024
R54 Spring washers - DME - Euro-Standard DIN 7980
D-M-E
27.05.2024
APD Angle Pins - DME - Material 1.7131
D-M-E
22.05.2024
AWS-Knock out rods - DME - Mat. 1.7131 ~ 58 HRC
D-M-E
22.05.2024
AMN Date stamps - remove inner insert from the outer insert using a screwdr...
D-M-E
22.05.2024
AG Sprue bushings - DME - Standard Material 1.2312 ca 38-47 HRC
D-M-E
22.05.2024
5000-6032 Leader pins - inch - DME - Mat. C1117 - USA
D-M-E
27.05.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求