F308006-35016-0
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/f3080_asmtab.prj},{NB=F308006-35016-0},{REF=F308006-35016-0},{DESC=F3080/6,35/16 SLIDE UNIT WITH COTTER},{HS=6.35},{H3=16.0},{L7=14.15},{B6=12.7},{L6=2.5},{H6=30.6},{L8=12},{H5=11.10},{L4=40},{H1=16.3},{L5=12},{H4=9.9},{L2=38},{B1=40},{L1=60},{H2=41.70},{PPATH=f3080_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
D-M-E
Description
F3080 - Slide Unit With Cotter - DME - Mat. 1.7228, 1.2344 - 60HRC
Bill of material
F308006-35016-0
REF
Catalog Number
F308006-35016-0
F308006-35016-0
DESC
Description
F3080/6,35/16 SLIDE UNIT WITH COTTER
F3080/6,35/16 SLIDE UNIT WITH COTTER
HS
Hub/Stroke Lenght
6.35
6.35
mm
H3
Height H3
16.0
16.0
mm
L7
Diameter L7
14.15
14.15
mm
B6
Distance B6
12.7
mm
L6
Distance L6
2.5
mm
H6
Width H6
30.6
30.6
mm
L8
Distance L8
12
12
mm
H5
Width H5
11.10
11.10
mm
L4
Lenght L4
40
40
mm
H1
Height H1
16.3
16.3
mm
L5
Distance L5
12
mm
H4
Width H4
9.9
9.9
mm
L2
Lenght L2
38
38
mm
B1
Height B1
40
mm
L1
Width L1
60
60
mm
H2
Width H2
41.70
41.70
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BK(S) 41 Typ(e) A - Sliding Core Molds - DME
D-M-E
08.08.2018
F3072 - Sliding Unit With Pull Back - DME - Mat. 1.7228, 1.2344
D-M-E
03.07.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求