F333018113-4
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/f3330_asmtab.prj},{NB=F333018113-4},{REF=F333018113-4},{DESC=F3330 18 X 11 X 3,4 COMPACT SLIDE KIT},{TYPE=B},{H1=18},{B1=11},{STROKE=3.4},{B4=25},{L4=25},{R1=6},{H2=10},{H4=28},{D1=M6},{D1P=6},{L2=7.5},{B6=10},{L5=20},{R2=3.5},{L7=15},{L1=67.5},{H6=3},{L3=8.5},{H3=18},{D2=M4},{D2P=4},{B7=18},{L8=7.6},{PPATH=f3330_parts/f3330_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
D-M-E
Description
F3330 - Compact Sliding Kit - DME
Bill of material
F333018113-4
REF
Catalog Number
F333018113-4
F333018113-4
DESC
Description
F3330 18 X 11 X 3,4 COMPACT SLIDE KIT
F3330 18 X 11 X 3,4 COMPACT SLIDE KIT
TYPE
Type
B
B
H1
Height
18
18
mm
B1
Width
11
11
mm
STROKE
Distance
3.4
3.4
mm
B4
Width
25
25
mm
L4
Length
25
25
mm
R1
Radius
6
6
mm
H2
Height
10
10
mm
H4
Height
28
28
mm
D1
Tap Size
M6
M6
mm
D1P
Tap Size
6
6
mm
L2
Distance
7.5
7.5
mm
B6
Width
10
10
mm
L5
Length
20
20
mm
R2
Radius
3.5
3.5
mm
L7
Distance
15
15
mm
L1
Length
67.5
67.5
mm
H6
Thickness
3
mm
L3
Distance
8.5
8.5
mm
H3
Height
18
18
mm
D2
Tap Size
M4
M4
mm
D2P
Tap Size
4
4
mm
B7
Width
18
18
mm
L8
Stopper Length
7.6
7.6
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
21.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求