U-1012-D2
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
DIE CAST DIES
REPLACEMENT UNITS
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/die_cast_dies/replacement_units/standard_replacement_units_asmtab.prj},{NB=U-1012-D2},{CN=U-1012-D},{ST=2},{D=9.87500000},{W=5.4375},{W1=0.0000},{A=3.37500000},{B=3.37500000},{M=11.87500000},{WT=264},{M1=10.124},{D1=0.000},{L=5.062},{L1=1.312},{L2=0.000},{L3=0.0000},{LL=0.291},{LL1=1.200},{LL2=1.3000},{R=0.620},{R1=45.000},{R2=1.125},{R3=0.8758},{A0=0.260},{A1=0.615},{A2=0.562},{PPATH=standard_replacement_units_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
Standard Replacement Units - D-M-E Standard - Replacement Units
Bill of material
U-1012-D2
CN
Catalog Number
U-1012-D
U-1012-D
ST
Steel Type
No. 2 Steel (AISI 4130 type)
No. 3 Steel (P-20 type)
No. 5 Steel (H-13 type)
No. 2 Steel (AISI 4130 type)
No. 3 Steel (P-20 type)
No. 5 Steel (H-13 type)
D
9 7/8
9 7/8
Inch
A
3 3/8
3 3/8
Inch
B
3 3/8
3 3/8
Inch
M
11 7/8
11 7/8
Inch
WT
Net Weight
264
264
lbs.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求