108A-27-23(3 1/2 8 5/32 1/2 7/8 0 0 1 0)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
A SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/a/108a_mold_bases_assmtab.prj},{NB=108A-27-23(3 1/2_8_5/32_1/2_7/8_0_0_1_0)},{A0=2.875},{B0=2.375},{D=3.990},{H0=12.375},{B1=8.000},{B2=4.000},{B3=3.125},{B4=1.063},{B5=2.938},{B6=0.875},{B7=1.875},{B8=3.375},{B9=0.625},{B10=8.000},{B11=4.000},{B12=1.375},{B13=1.875},{B14=3.250},{B15=3.375},{B16=9.875},{B17=4.938},{B18=0.625},{B19=7.000},{B20=3.438},{B21=3.500},{B22=1.438},{B23=6.875},{B24=3.063},{B25=2.250},{B26=0.625},{B27=0.063},{B28=0.000},{B29=0.000},{B30=0.000},{L1=9.875},{L2=4.938},{L3=4.063},{L4=3.063},{L5=2.250},{L6=0.875},{L7=4.000},{H11=0.875},{H2=1.875},{H3=0.875},{H4=1.000},{H5=0.500},{H6=0.813},{H7=0.531},{H8=0.813},{C=3 1/2},{E=8},{O=5/32},{R=1/2},{T=7/8},{S=1 13/16},{GE=0},{BT=0},{RPP=1},{LPV=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 81
HELP_VARIABLE
Company
D-M-E
Description
9 7/8 x 8 - D-M-E Standard A-Series Mold Bases 9 7/8 x 8
Bill of material
108A-27-23(3 1/2_8_5/32_1/2_7/8_0_0_1_0)
CN
Catalog Number
108A-27-23
108A-27-23
A
Height of A Plate
2 7/8
2 7/8
Inch
B
Height of B Plate
2 3/8
2 3/8
Inch
C
Height of Riser
3 1/2
2 1/2
3
4
4 1/2
3 1/2
2 1/2
3
4
4 1/2
Inch
D
Diameter of Locating Ring
3.990
Inch
E
Length of Ejector Bar
8
11 7/8
16
20
23 1/2
29 1/2
8
11 7/8
16
20
23 1/2
29 1/2
Inch
O
Small Dia. of Sprue Bushing Orifice
5/32
7/32
9/32
11/32
5/32
7/32
9/32
11/32
Inch
R
Spherical Radius of Sprue Bushing
1/2
3/4
1/2
3/4
Inch
T
Thickness of Top Clamping Plate
7/8
1 3/8
7/8
1 3/8
Inch
GE
Guided Ejection System Type
None
System 1
System 2
None
System 1
System 2
BT
Guided Ejection Bushing Type
Not Available
Not Available
RPP
Return Pin Position
Position 1
Position 2
Position 1
Position 2
LPV
Leader Pin Vents
No
Yes
No
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求