1835B-33-27 (C=4 1/2; E=35 1/2 ;R=1/2; O=5/32 0 0 1)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
B SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/b/1835b_asmtab.prj},{NB=1835B-33-27 (C=4 1/2; E=35 1/2 ;R=1/2; O=5/32_0_0_1)},{A0=3.375},{B0=2.875},{D=3.990},{H0=15.375},{B1=35.500},{B2=17.750},{B3=16.313},{B4=1.625},{B5=16.125},{B6=1.438},{B7=14.125},{B8=17.125},{B9=0.625},{B10=35.500},{B11=17.750},{B12=1.875},{B13=14.125},{B14=16.875},{B15=17.000},{B16=17.875},{B17=8.938},{B18=0.625},{B19=14.125},{B20=7.000},{B21=7.063},{B22=1.875},{B23=14.000},{B24=6.438},{B25=5.375},{B26=0.625},{B27=0.063},{B28=MIN},{B29=2.875},{B30=8.500},{L1=17.875},{L2=8.938},{L3=7.563},{L4=6.438},{L5=5.375},{L6=1.375},{L7=7.969},{H2=2.375},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{C=4 1/2},{E=35 1/2},{O=5/32},{R=1/2},{S=2 9/16},{GE=0},{BT=0},{RPP=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 56
HELP_VARIABLE
Company
D-M-E
Description
17 7/8 x 35 1/2 - D-M-E Standard B-Series Mold Bases 17 7/8 x 35 1/2
Bill of material
1835B-33-27 (C=4 1/2; E=35 1/2 ;R=1/2; O=5/32_0_0_1)
CN
Catalog Number
1835B-33-27
1835B-33-27
A
Height of A Plate
3 3/8
3 3/8
Inch
B
Height of B Plate
2 7/8
2 7/8
Inch
C
Height of Riser
4 1/2
3
3 1/2
4
4 1/2
3
3 1/2
4
Inch
D
Diameter of Locating Ring
3.990
Inch
E
Length of Ejector Bar
35 1/2
35 1/2
Inch
O
Small Dia. of Sprue Bushing Orifice
5/32
7/32
9/32
11/32
5/32
7/32
9/32
11/32
Inch
R
Spherical Radius of Sprue Bushing
1/2
3/4
1/2
3/4
Inch
GE
Guided Ejection System Type
None
System 1
System 2
None
System 1
System 2
BT
Guided Ejection Bushing Type
Not Available
Not Available
RPP
Return Pin Position
Position 1
Position 2
Position 1
Position 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求