2424B-33-27 (C=4 1/2; E=23 3/4 ;R=1/2; O=5/32 0 0 1)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
B SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/b/2424b_asmtab.prj},{NB=2424B-33-27 (C=4 1/2; E=23 3/4 ;R=1/2; O=5/32_0_0_1)},{A0=3.375},{B0=2.875},{D=3.990},{H0=15.875},{B1=23.750},{B2=11.875},{B3=10.250},{B4=1.813},{B5=10.063},{B6=1.625},{B7=7.750},{B8=11.250},{B9=0.625},{B10=23.750},{B11=11.875},{B12=2.250},{B13=7.750},{B14=11.000},{B15=11.125},{B16=23.750},{B17=11.875},{B18=0.625},{B19=20.000},{B20=9.938},{B21=10.000},{B22=1.875},{B23=19.875},{B24=8.875},{B25=7.750},{B26=0.625},{B27=0.063},{B28=MIN},{B29=2.750},{B30=3.750},{L1=23.750},{L2=11.875},{L3=10.250},{L4=8.875},{L5=7.750},{L6=1.625},{L7=10.844},{H2=2.375},{H3=1.375},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{C=4 1/2},{E=23 3/4},{O=5/32},{R=1/2},{S=2 9/16},{GE=0},{BT=0},{RPP=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 56
HELP_VARIABLE
Company
D-M-E
Description
23 3/4 x 23 3/4 - D-M-E Standard B-Series Mold Bases 23 3/4 x 23 3/4
Bill of material
2424B-33-27 (C=4 1/2; E=23 3/4 ;R=1/2; O=5/32_0_0_1)
CN
Catalog Number
2424B-33-27
2424B-33-27
A
Height of A Plate
3 3/8
3 3/8
Inch
B
Height of B Plate
2 7/8
2 7/8
Inch
C
Height of Riser
4 1/2
3
3 1/2
4
4 1/2
3
3 1/2
4
Inch
D
Diameter of Locating Ring
3.990
Inch
E
Length of Ejector Bar
23 3/4
29 1/2
35 1/2
23 3/4
29 1/2
35 1/2
Inch
O
Small Dia. of Sprue Bushing Orifice
5/32
7/32
9/32
11/32
5/32
7/32
9/32
11/32
Inch
R
Spherical Radius of Sprue Bushing
1/2
3/4
1/2
3/4
Inch
GE
Guided Ejection System Type
None
System 1
System 2
None
System 1
System 2
BT
Guided Ejection Bushing Type
Not Available
Not Available
RPP
Return Pin Position
Position 1
Position 2
Position 1
Position 2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求