XPB1016-33-23-40-NG-3 (O-5/32 R-1/2 L-6501)
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress B-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpb/mold_bases_1016_xpb_asmtab.prj},{NB=XPB1016-33-23-40-NG-3_(O-5/32_R-1/2_L-6501)},{A0=3.375},{B0=2.375},{D=3.990},{H0=13.375},{B1=16.000},{B2=8.000},{B3=7.125},{B4=1.063},{B5=6.938},{B6=0.875},{B7=5.000},{B8=7.375},{B9=0.625},{B10=16.000},{B11=8.000},{B12=1.313},{B13=5.000},{B14=7.250},{B15=7.375},{B16=9.875},{B17=4.938},{B18=0.625},{B19=7.000},{B20=3.438},{B21=3.500},{B22=1.438},{B23=6.875},{B24=3.063},{B25=2.250},{B26=0.625},{B27=0.063},{B28=2.500},{B29=MIN},{B30=MIN},{L1=9.875},{L2=4.938},{L3=4.063},{L4=3.063},{L5=2.250},{L6=0.875},{L7=4.000},{H2=1.875},{H3=0.875},{H4=1.000},{H5=0.500},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{PSTOL=0.001},{NCH=},{C=4},{GE=0},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 63
HELP_VARIABLE
Company
D-M-E
Description
XPB 1016 - D-M-E Xpress B-Series Mold Bases 9 7/8 x 16
Bill of material
XPB1016-33-23-40-NG-3_(O-5/32_R-1/2_L-6501)
CNL
Size
XPB1016-33-23
XPB1016-33-23
CN
Catalog Number
XPB1016-33-23
XPB1016-33-23
A
Height of A Plate
3 3/8
3 3/8
Inch
NCH
Center Hole Option
with Center hole
NCH - No Center Hole in AC plate
with Center hole
NCH - No Center Hole in AC plate
B
Height of B Plate
2 3/8
2 3/8
Inch
C
Rail Height
4
2 1/2
3
3 1/2
4 1/2
4
2 1/2
3
3 1/2
4 1/2
Inch
GE
Guided Ejection
No Guided Ejection
Guided Ejection
No Guided Ejection
Guided Ejection
D
Diameter of Locating Ring
3.990
Inch
O
Small Dia. of Sprue Bushing Orifice
5/32
7/32
9/32
11/32
5/32
7/32
9/32
11/32
Inch
R
Spherical Radius of Sprue Bushing
1/2
3/4
1/2
3/4
Inch
LR
Locating Ring Option
Standard 3.99 dia
Standard 3.99 dia, Extra Length
3.99 dia Clamp Type
Standard 3.99 dia
Standard 3.99 dia, Extra Length
3.99 dia Clamp Type
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求