DKL-3041 0
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/dkl_spring_for_holding_pin.prj},{NB=DKL-3041_0},{CN=DKL-3041},{BLS=34 mm Dia. (Medium)},{D15=0.315},{L18=2.760},{BLS1=34.000},{L=1.437},{V=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
DKL Spring for Holding Pin
Bill of material
DKL-3041_0
CN
Catalog Number
DKL-3041
DKL-3041
BLS
Basic Latch Size
34 mm Dia. (Medium)
34 mm Dia. (Medium)
Inch
D15
Dia.
0.315
0.315
Inch
L18
Length
2.760
2.760
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求