BGS07519
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PLATE CONTROL COMPONENTS
INTERLOCKS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/plate_control_components/interlocks/metric_black_and_gold_side_interlocks_asmtab.prj},{NB=BGS07519},{ITN=BGS07519},{T=19.00},{W=75.00},{A=36.00},{B=36.00},{C1=17.0},{C2=17.0},{D1=25.000},{D2=25.000},{R=6},{S1=12.5},{S2=18.0},{E=18.0},{F=11.5},{G=11.0},{R1=0.5},{R2=1.0},{J=1.5},{H=18.0},{CR=0.5},{SHCS=M10-1.5 X 25 LG},{CON=2},{PPATH=metric_black_and_gold_side_interlocks_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
D-M-E
Description
Metric Black and Gold Side Interlocks - Innovative Mold Interlocks
Bill of material
BGS07519
ITN
Item Number
BGS07519
BGS07519
T
19.00
19.00
mm
W
75.00
75.00
mm
A
36.00
36.00
mm
B
36.00
36.00
mm
C1
C
17.0
17.0
mm
C2
17.0
17.0
mm
D1
25.000
25.000
mm
D2
25.000
25.000
mm
R
6
mm
S1
12.5
12.5
mm
S2
18.0
18.0
mm
E
18.0
18.0
mm
F
11.5
11.5
mm
G
11.0
11.0
mm
R1
0.5
0.5
mm
R2
1.0
1.0
mm
J
1.5
1.5
mm
H
18.0
18.0
mm
CR
0.5
0.5
mm
SHCS
SHCS Size
M10-1.5 X 25 LG
M10-1.5 X 25 LG
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求