目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
12-743
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/shoulder_leader_pins.prj},{NB=12-743},{PARTNO=12-743},{D=2-7/8},{D1=2.87500},{G=4-3/8},{G1=4.37500},{L=7-1/4},{L1=7.25000},{A=1},{A1=0.99900},{B=1.37600},{H=1.50000},{T=5/16},{T1=0.31250},{R=0.09375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 110
HELP_VARIABLE
Company
DMS Diemould Service
Description
LP Shoulder - Leader Pins shoulder
Bill of material
12-743
PARTNO
Part No.
12-743
12-743
D
Length
2-7/8
2-7/8
Inch
G
Length
4-3/8
4-3/8
Inch
L
Length
7-1/4
7-1/4
Inch
A
Diameter
1
1
Inch
B
Diameter
1.37600
1.37600
Inch
H
Diameter
1.50000
1.50000
Inch
T
Length
5/16
5/16
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求