目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
SA160016
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/sprue_adjuster.prj},{NB=SA160016},{PARTNO=SA160016},{TYPE=Without bore for fixed half installation},{TYPE1=WO},{D=16},{D1=5},{D2=4},{L=16},{L1=7},{L2=5},{L3=8},{M=8},{SW=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
DMS Diemould Service
Description
SA - Sprue Adjuster
Bill of material
SA160016
PARTNO
Part No.
SA160016
SA160016
TYPE
Sprue Adjuster Type
Without bore for fixed half installation
Without bore for fixed half installation
D
d
16
16
mm
D1
d1
5
5
mm
D2
4
4
mm
L
16
16
mm
L1
7
7
mm
L2
5
5
mm
L3
8
8
mm
M
8
8
mm
SW
4
4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求