T2T83NFAM101213T27.4
Dodge
Gearing
Torque-Arm Family
Torque-Arm II (TAII)
Gearboxes
Powered by
CAD模型選擇
{dodge/gearing/shaft_mount_belt_driven/torque_arm_ii_taii/gearboxes/ta2_r8407t_asmtab.prj},{NB=T2T83NFAM101213T27.4},{A=23.54},{B=30.95},{C=11.77},{D=9.24},{D1=5.060000},{G=1.8000},{H=19.8731},{I=1.8337},{J=4.4959},{K=9.9303},{L=0.9603},{M=21.9303},{N=15.9303},{O=0.9603},{P=3.5124},{R=3.00},{S=7.9954},{T=10.81},{U=8.4301},{V=0.2226},{X=0.09},{Y=0.406},{AA=1},{AB=1.0104},{AC=0.625},{AD=0.44},{AE=7.1900},{AF=3.0},{AG=2.5600},{AI=3.6400},{AJ=2.4},{AK=0.375000},{AL=0.375000},{AM=0.938},{AN=0.63},{AO=1.3122},{AP=0.134},{AS=3.141},{AT=3.87},{AU=3.87},{AX=0.26},{AY=1.2124},{RA=45},{RB=45},{RE=2.65},{RF=4.7578},{RG=2.4375},{BA=0.7600},{BB=7.3906},{BBC=6.8949},{BBD=5.4947},{BBF=4.4206},{BBG=9.2400},{BBH=0.3074},{KDM=0.4084},{KDN=0.50},{BBI=2.2981},{DEEP=1.12},{KDN1=0.75},{KDM1=0.6420},{BBJ=0.2500},{BBK=10.3800},{BBL=6.541},{DEEP1=1.25},{BBM=5.500},{BBN=9.8107},{BBO=4.80},{BBP=2.82},{BBT=0.8500},{BBU=9.8},{BBV=2.80},{BBX=2.98},{BBY=5.08},{BBZ=0.0164},{BBW=0.375},{LUB1=0.6},{LUB2=0.2382},{BCF=4.79},{BCC=7.061900},{BCD=0.911900},{SS=0.3800},{LRMIN=30.0},{LRMAX=36.0},{RODNY=14.300},{RODNX=12.830},{RODLY=20.110},{RODRY=20.110},{RODMY=14.3000},{DODA=0.0003},{RODLX=7.200},{DODA1=0.2100},{DODA2=0.1000},{MD=T2T83},{BS=N},{CO=},{RMO=F},{PO=A},{BG=},{MO=M1},{RODO=},{LR=0},{BDIM=1},{MF=213T},{CD=27.40}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Dodge
Description
Taper Bushed Reducer 8407H - Torque-Arm II Shaft Mount Speed Reducer
Bill of material
T2T83NFAM101213T27.4
BS
Backstop Options
No Backstop
Backstop Assembly
No Backstop
Backstop Assembly
CO
Cooling Options
No Cooling
Cooling Fan Assembly
No Cooling
Cooling Fan Assembly
RMO
Reducer Mount Options
Flange Mount Drive
Shaft Mount drive
Flange Mount Drive
Shaft Mount drive
PO
Reducer position
Position A
Position B
Position C
Position D
Position A
Position B
Position C
Position D
BG
Belt Guard
None
Standard Belt Guard
None
Standard Belt Guard
MO
Motor Mounting Options
M1
M2
M3
M4
M1
M2
M3
M4
RODO
Rod Options
Not Available
Not Available
LR
Rod Length
0.000
0.000
Inch
BDIM
Lateral Adjustment B
Bmin
Bmax
Bmin
Bmax
MF
Motor Frame
213T
215T
254T
256T
284T
286T
324T
326T
364T
365T
404T
405T
213T
215T
254T
256T
284T
286T
324T
326T
364T
365T
404T
405T
CMIN
Center Distance Min.
27.4
27.4
Inch
CMAX
Center Distance Max.
31.3
31.3
Inch
CD
Center Distance
Inch
RS
Reducer Size
TA8407H15
TA8407H15
AGC
AGMA Code
407D15
407D15
ACR
Actual Ratio
15.12
15.12
W
Weight
511.0
511.0
lbs
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求