目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
RQ 4 110 1:1
Draintech
Right angle gearbox
Powered by
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq4_asmtab.prj},{NB=RQ 4 110 1:1},{FC=4},{VER=},{TR=110},{RAT=1:1},{FLANGE=-},{A1=0},{BC=20},{G2=100},{G3=15.0},{G4=13},{G5=68.0},{L1=90},{L3L9=2.0},{L4=110},{L6=55},{L8=0},{L10=110.0},{L11=0.0},{H2=22.8},{H21=22.8},{H22=0},{H23=0},{H3=6.0},{H4=30},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{G6=0},{G7=0},{G8=0},{L12=0},{H5=0.0},{H6=0},{H7=0},{H8=0},{H9=0},{P3=0},{P3X=0},{D=0},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 7
HELP_VARIABLE
Company
Draintech
Description
GEARBOX RQ4 - GEARBOX RQ4
Bill of material
RQ 4 110 1:1
VER
Version
STANDARD
Reinforced
STANDARD
Reinforced
TR
Size G1
110
110
RAT
Ratio
1:1
1:1.5
1:2
1:3
1:4
1:1
1:1.5
1:2
1:3
1:4
A
A Ø h7
20
20
mm
BC
B-C Ø H7
20
20
mm
G2
G2 Ø f7
100
100
mm
G3
15.0
15.0
mm
G4
13
13
mm
G5
68.0
68.0
mm
L1
90
90
mm
L2
40
40
mm
L3L9
L3 L9
2.0
2.0
mm
L4
110
110
mm
L5
150
150
mm
L6
55
55
mm
L7
205
205
mm
L10
110.0
110.0
mm
H1
6x6x35
6x6x35
mm
H2
22.8
22.8
mm
H3
6.0
6.0
mm
H4
30
30
mm
P1
M8x20
M8x20
P2
M10x25
M10x25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求