目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
DS3L-S1/10N-DL24K1
Duplomatic
Group 4: DIRECTIONAL CONTROL VALVES
41 152 DS3L Low consumption directional solenoid valve, 8 watt - ISO 4401-03
Powered by
CAD模型選擇
{duplomatic/04_solenoid_operated_valves/41152/ds3l_asmtab.prj},{NB=DS3L-S1/10N-DL24K1},{TIPO=DS3},{L=L},{ST=S1},{SR=10},{GU=N},{DC=DL24 = 24 V DC},{K=K1},{W=},{PPATH=ds3l_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
DS3L - Low consumption directional solenoid valve, 8 watt - ISO 4401-03
Bill of material
DS3L-S1/10N-DL24K1
TIPO
Solenoid directional valve
DS3
L
Low consumption version
L
ST
Spool type
S1
S2
S3
S4
SA1
SA2
SA3
SA4
SB1
SB2
SB3
SB4
RK
TA
TB
S1
S2
S3
S4
SA1
SA2
SA3
SA4
SB1
SB2
SB3
SB4
RK
TA
TB
SR
Series No.
10
GU
Seals
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
N = NBR seals for mineral oil (standard)
V = FPM seals for special fluids
DC
Power supply
DL24 = 24 V DC
K
Coil electrical connection
K1
W
Surface treatment
W7 = zinc-nickel, galvanic
W7 = zinc-nickel, galvanic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求