目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PBM3-SB2/10N/S
Duplomatic
Group 6: MODULAR VALVES
61 260 PBM3 Backpressure valve - ISO 4401-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/06_modular_valves/61260/pbm_asmtab.prj},{NB=PBM3-SB2/10N/S},{IDNR=},{TIPO=PB},{M=M},{DN=3=ISO 4401-03 (CETOP 03)},{SB=SB : Adjustment on line B},{PR=2},{SER=10},{GU=N},{K=},{PPATH=pbm_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
Duplomatic
Description
PBM3 - Backpressure valve - ISO 4401-03 (CETOP 03)
Bill of material
PBM3-SB2/10N/S
TIPO
Type
PB
M
Modular version
M
DN
Nominal size
3 = ISO 4401-03 (CETOP 03)
SB
Adjustment on line B
SB: Adjustment on line B
PR
Backpressure valve adjustment range
2 = up to 25 bar
3 = up to 70 bar
4 = up to 140 bar
2 = up to 25 bar
3 = up to 70 bar
4 = up to 140 bar
SER
Series No.
10
GU
Seals
N = NBR
V = FPM seals for special fluids
N = NBR
V = FPM seals for special fluids
K
Adjusment knob
S = Adjustment screw
K = Adjustment knob
S = Adjustment screw
K = Adjustment knob
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求