目錄: EGE-Elektronik
Created: 05.03.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Following languages are included:
german, english
English as original or default language
ERP Mappings for PARTupdate available
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 10.1
EGE-Elektronik
P31290 IGMT 005 GSP
EGE-Elektronik
Inductive sensors
Powered by
CAD模型選擇
{ege_elektronik/p3_inductive_sensors/igmt_asmtab.prj},{NB=P31290 IGMT 005 GSP},{BESTNR=P31290},{L=MIN},{PRA=3},{V=3},{SUPPV=MIN},{STRAUF=MIN},{TEMPG=MIN},{BZT=MIN},{RZT=MIN},{DFB=MIN},{DFP=MIN},{SENWD=MIN},{ERFW=},{ERFO=},{OUTP1=},{MONT=},{G=},{TYP=IGMT 005 GSP},{V2=M18x1},{V3=},{SUPPVT=},{STRSCH=},{UMGT=},{MEDT=},{BZMM=},{RMM=},{SENWA=},{GEHWD=},{GEHWA=},{ANZS=},{SCHUTZ=},{AN=},{ZUBLU1=},{ZUB1=},{ZUB2=},{ZUB3=},{REF1=},{WWW=},{PPATH=assemblies/igmt_asmtpl.prj},{EGEPS=IGMT},{EGEPS2=Sensoren erweiterter Temperaturbereich bis 120° IGMT/IDT},{GB=M18x1},{NSAW=5},{NSAE=mm},{EBB=bündig},{AUSGSPPT=PNP},{BSPMINW=10},{BSPMINE=VDC},{BSPMAXW=48},{BSPA=DC},{BSPMAXE=VDC},{SFQE=Hz},{SFQW=500},{UGTEMMINW=25},{UGTEMMINE=°C},{UGTEMMAXE=°C},{UGTEMMAXW=120}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
EGE-Elektronik
Description
Serie IGMT - Inductive sensors
Bill of material
P31290 IGMT 005 GSP
BESTNR
ID-No.
P31290
P31290
TYP
Typ
IGMT 005 GSP
IGMT 005 GSP
EGEPS
EGE-Serie
IGMT
EGEPS2
EGE-Serie_2
Sensoren erweiterter Temperaturbereich bis 120° IGMT/IDT
NSAW
Nennschaltabstand_Wert
5
5
NSAE
Nennschaltabstand_Einheit
mm
EBB
Einbau bündig
bündig
bündig
UGTEMMINW
Umgebungstemperatur_Min_Wert
25
UGTEMMINE
Umgebungstemperatur_Min_Einheit
°C
UGTEMMAXE
Umgebungstemperatur_Max_Einheit
°C
UGTEMMAXW
Umgebungstemperatur_Max_Wert
120
SAEN60529
Schutzart EN 60529
IP 67
EBNB
Einbau nichtbündig
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求