目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
CUVN59504
nVent HOFFMAN
Thermal Management
Cooling units
Powered by
CAD模型選擇
{eldon/05_thermal_management/01_cooling_units/cuvn.prj},{NB=CUVN59504(0)},{ITEM=CUVN59504},{DETAIL=0},{INFO=Info PDF},{DES=Cooling unit 5950W},{MAT=Galvanized steel},{IP=IP 54 | TYPE 12},{H=1405},{W=554},{D=404},{CCAP1=5950},{CCAP2=4850},{PC=2670-3600},{PS=400-3-50/460-3-60},{IMAX=8.11},{IS=53.0},{FUSE=15.0},{FLOW=1600},{N=74},{MASS=111.11},{EAN=8713574210998},{TARIFFN=-},{MI=URL},{Z=6},{VZ=5},{H1=1405.5},{W1=553.7},{D1=403.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 26
HELP_VARIABLE
Company
nVent HOFFMAN
Description
CUVN - Vertical mounted cooling units
Bill of material
CUVN59504
ITEM
Item no.
CUVN59504
CUVN59504
DETAIL
low
high
low
high
INFO
Info PDF
Info PDF
DES
Description
Cooling unit 5950W
Cooling unit 5950W
MAT
Material
Galvanized steel
Galvanized steel
IP
Protection
IP 54 | TYPE 12
H
Height
1405
1405
mm
W
Width
554
554
mm
D
Depth
404
404
mm
CCAP1
Cooling Capacity L35L35
5950
5950
W
CCAP2
Cooling Capacity L35L50
4850
4850
W
PC
Power Consuption L35L50
2670-3600
2670-3600
W
PS
Power supply
400-3-50/460-3-60
400-3-50/460-3-60
V/ph/Hz
IMAX
Max. running current
8.11
8.11
A
IS
Starting currrent
53.0
53.0
A
FUSE
Pre-fuse
15.0
A
FLOW
Side cabinet fan flow
1600
1600
m3/h
N
Noise level
74
74
dB
MASS
Weight
111.11
111.11
kg
EAN
EAN Code
8713574210998
8713574210998
MI
Mounting instructions
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求