目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Two-spoke handwheels with fold-awayhandle GN 322.3-160-B14-R(90)
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
GN 322 - GN 322.3
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/gn_322_combi/gn_322_3_asmtab.prj},{NB=Two-spoke handwheels with fold-awayhandle GN 322.3-160-B14-R(90)},{CODE=GN.26225},{DESCRIPTION=GN 322.3-160-B14-R},{POS=90},{DIM01=160},{DIM02=14},{DIM03=36},{DIM04=25.0},{DIM05=20},{DIM06=47.0},{DIM07=75},{DIM08=6.5},{DIM09=67.5},{DIM10=24},{WEIGHT=697},{PODIZANJE=27.500},{RUCKA=67.000},{NDM=6.000},{KDM=4.917},{H2=19.500},{H=82.500},{L=104.000},{D=20.000},{R=25.000},{R1=0.600},{S=1.000},{H1=6.000},{PPATH=gn_322_3_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Company
Elesa
Description
GN 322.3 - Two-spoke handwheels with fold-awayhandle
Bill of material
Two-spoke handwheels with fold-awayhandle GN 322.3-160-B14-R(90)
CODE
Code
GN.26225
GN.26225
DESCRIPTION
Description
GN 322.3-160-B14-R
GN 322.3-160-B14-R
POS
Position
open
closed
open
closed
DIM01
d1
160
160
mm
DIM02
d2H7
14
14
mm
DIM03
d3
36
36
mm
DIM04
b
25.0
25.0
mm
DIM05
l1
20
20
mm
DIM06
l2
47.0
47.0
mm
DIM07
l3
75
75
mm
DIM08
c
6.5
6.5
mm
DIM09
r
67.5
67.5
mm
DIM10
d7
24
24
mm
WEIGHT
Weight
697
697
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求