目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Spoked handwheels with revolving handle GN 949-200-B20-D
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
GN 949
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/gn_949_combi/gn_949_d_asmtab.prj},{NB=Spoked handwheels with revolving handle GN 949-200-B20-D},{CODE=GN.32004},{DESCRIPTION=GN 949-200-B20-D},{DIM01=200},{DIM02=20},{DIM03=36},{DIM04=14},{DIM05=23},{DIM06=39.0},{DIM07=71},{DIM08=90},{DIM09=11},{DIM10=23},{DIM11=3},{WEIGHT=1534},{NDM=8.000},{PPATH=../gn_949_combi/gn_949_d_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 20
HELP_VARIABLE
Company
Elesa
Description
GN 949-D - Spoked handwheels with revolving handle
Bill of material
Spoked handwheels with revolving handle GN 949-200-B20-D
CODE
GN.32004
GN.32004
DESCRIPTION
Description
GN 949-200-B20-D
GN 949-200-B20-D
DIM01
d1
200
200
mm
DIM02
d2H8
20
20
mm
DIM03
d3
36
36
mm
DIM04
b
14
14
mm
DIM05
l1
23
23
mm
DIM06
l2
39.0
39.0
mm
DIM07
l3
71
71
mm
DIM08
r
90
90
mm
DIM09
sw
11
11
mm
DIM10
d7
23
23
mm
DIM11
Spokes
3
WEIGHT
Weight
1534
1534
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求