目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels VDN.140 FP+I
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp/vdn_fp_i_asmtab.prj},{NB=Solid handwheels VDN.140 FP+I},{CODE=73724},{DESCRIPTION=VDN.140 FP+I},{DIM01=140},{DIM02=55},{DIM03=28},{DIM04=32},{DIM05=26.5},{DIM06=44},{D3=44},{DIM07=70},{DIM08=48},{DIM09=38.0},{DIM10=15},{DIM11=65},{DIM12=M8},{NDM=8},{DIM13=58.0},{DIM14=20},{DIM15=16},{DIM16=18.3},{DIM17=5},{DIM18=300},{DIM19=14},{WEIGHT=624},{PPATH=vdn_fp_i_asmtpl.prj},{VER=2}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 13
HELP_VARIABLE
Company
Elesa
Description
VDN.FP+I 1 - Solid handwheels
Bill of material
Solid handwheels VDN.140 FP+I
CODE
Code
73724
73724
DESCRIPTION
Description
VDN.140 FP+I
VDN.140 FP+I
DIM01
D
140
140
mm
DIM02
L
55
55
mm
DIM03
B
28
28
mm
DIM04
d1
32
32
mm
DIM05
d2
26.5
26.5
mm
DIM06
d3
44
44
mm
DIM07
d4
70
70
mm
DIM08
d5
48
48
mm
DIM09
l
38.0
38.0
mm
DIM10
l2
15
15
mm
DIM11
H
65
65
mm
DIM12
m
M8
M8
DIM13
R
58.0
58.0
mm
DIM14
d'
20
20
mm
DIM15
d''
16
16
mm
DIM16
t
18.3
18.3
mm
DIM17
b
5
5
mm
DIM18
C
300
300
Nm
DIM19
L
14
14
J
WEIGHT
Weight
624
624
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求