目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels VDN.175 FP+IR(90)
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDN.FP
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdn_fp/vdn_fp_ir_asmtab.prj},{NB=Solid handwheels VDN.175 FP+IR(90)},{CODE=73741},{DESCRIPTION=VDN.175 FP+IR},{POS=90},{DIM01=175},{DIM02=66},{DIM03=32},{DIM04=40},{DIM05=33.0},{DIM06=55},{DIM07=90},{DIM08=56},{DIM09=43.0},{DIM10=15},{DIM11=80},{DIM12=68.0},{DIM13=26},{DIM14=22},{DIM15=24.8},{DIM16=6},{DIM17=500},{DIM18=16},{WEIGHT=1045},{NDM=10},{D=20},{H2=19.5},{PPATH=vdn_fp_ir_asmtpl.prj},{VER=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Elesa
Description
VDN.FP+IR - Solid handwheels
Bill of material
Solid handwheels VDN.175 FP+IR(90)
CODE
Code
73741
73741
DESCRIPTION
Description
VDN.175 FP+IR
VDN.175 FP+IR
POS
Position
open
closed
open
closed
DIM01
D
175
175
mm
DIM02
L
66
66
mm
DIM03
B
32
32
mm
DIM04
d1
40
40
mm
DIM05
d2
33.0
33.0
mm
DIM06
d3
55
55
mm
DIM07
d4
90
90
mm
DIM08
d5
56
56
mm
DIM09
l
43.0
43.0
mm
DIM10
l2
15
15
mm
DIM11
H
80
80
mm
DIM12
R
68.0
68.0
mm
DIM13
d'
26
26
mm
DIM14
d''
22
22
mm
DIM15
t
24.8
24.8
mm
DIM16
b
6
6
mm
DIM17
C
500
500
Nm
DIM18
L
16
16
J
WEIGHT
Weight
1045
1045
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求