目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels with revolving handle VDS.200+I-SST-20
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDS.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vds_combi/vds_i_asmtab.prj},{NB=Solid handwheels with revolving handle VDS.200+I-SST-20},{CODE=72855-R},{DESCRIPTION=VDS.200+I-SST-20},{DIM01=200},{DIM02=20},{DIM03=53.0},{DIM04=40},{DIM05=38.0},{DIM06=44.0},{DIM07=50},{DIM08=40},{DIM09=14},{DIM10=36},{DIM11=13},{DIM12=90},{DIM13=M10},{DIM13X=10.000},{DIM14=81.0},{DIM15=-},{DIM15X=0.0},{DIM16=-},{DIM16X=0},{DIM17=320},{DIM18=27},{WEIGHT=681},{MA=10.000},{MB=8.159},{VER=1},{PPATH=../vds_combi/vds_i_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 46
HELP_VARIABLE
Company
Elesa
Description
VDS+I - Solid handwheels with revolving handle
Bill of material
Solid handwheels with revolving handle VDS.200+I-SST-20
CODE
Code
72855-R
72855-R
DESCRIPTION
Description
VDS.200+I-SST-20
VDS.200+I-SST-20
DIM01
D
200
200
mm
DIM02
dH7
20
20
mm
DIM03
L
53.0
53.0
mm
DIM04
d1
40
40
mm
DIM05
d2
38.0
38.0
mm
DIM06
d3
44.0
44.0
mm
DIM07
d4
50
50
mm
DIM08
d5
40
40
mm
DIM09
l
14
14
mm
DIM10
h
36
36
mm
DIM11
h1
13
13
mm
DIM12
H
90
90
mm
DIM13
m
M10
M10
DIM14
R
81.0
81.0
mm
DIM15
t
-
-
mm
DIM16
b
-
-
mm
DIM17
C
320
320
Nm
DIM18
L
27
27
J
WEIGHT
Weight
681
681
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求