目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Solid handwheels VDT.200 A-20
Elesa
GENERAL CATALOGUE
Operating Elements
Solid handwheels
VDT.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/2_solid_handwheels/vdt_combi/vdt.prj},{NB=Solid handwheels VDT.200 A-20},{CODE=170907},{DESCRIPTION=VDT.200 A-20},{DIM01=200},{DIM02=20},{DIM03=68},{DIM04=30},{DIM05=40},{DIM06=38},{DIM07=50},{DIM08=51},{DIM09=52},{DIM10=110},{DIM11=31},{DIM12=9.0},{DIM13=-},{DIM13X=0.0},{DIM14=-},{DIM14X=0},{DIM15=600},{DIM16=35},{WEIGHT=730},{VER=1},{VER1=1}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 8
HELP_VARIABLE
Company
Elesa
Description
VDT. - Solid handwheels
Bill of material
Solid handwheels VDT.200 A-20
CODE
Code
170907
170907
DESCRIPTION
Description
VDT.200 A-20
VDT.200 A-20
DIM01
D
200
200
mm
DIM02
dH7
20
20
mm
DIM03
L
68
68
mm
DIM04
B
30
30
mm
DIM05
d1
40
40
mm
DIM06
d2
38
38
mm
DIM07
d3
50
50
mm
DIM08
d4
51
51
mm
DIM09
d5
52
52
mm
DIM10
d6
110
110
mm
DIM11
h
31
31
mm
DIM12
h1
9.0
9.0
mm
DIM13
t
-
-
mm
DIM14
b
-
-
mm
DIM15
C
600
600
Nm
DIM16
L
35
35
J
WEIGHT
Weight
730
730
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求