目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs GN 6336.5-A4P-50-M10-25
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
GN 6336.5
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/gn_6336_5/gn_6336_5_a4p.prj},{NB=Lobe knobs GN 6336.5-A4P-50-M10-25},{CODE=GN.28706},{DESCRIPTION=GN 6336.5-A4P-50-M10-25},{DIM01=50},{DIM02=M 10},{D2X=10},{DIM03=18},{DIM04=25},{DIM05=32},{DIM06=15},{WEIGHT=233},{R1=5},{R2=2.5},{R3=70},{ABS1=38},{ABS2=3.88},{ABS3=21.0},{ABS4=20.32}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
Elesa
Description
GN 6336.5-A4P - Lobe knobs
Bill of material
Lobe knobs GN 6336.5-A4P-50-M10-25
CODE
Code
GN.28706
GN.28706
DESCRIPTION
Description
GN 6336.5-A4P-50-M10-25
GN 6336.5-A4P-50-M10-25
DIM01
d1
50
50
mm
DIM02
d2
M 10
M 10
mm
DIM03
d3
18
18
mm
DIM04
l
25
25
mm
DIM05
h1
32
32
mm
DIM06
h2
15
15
mm
WEIGHT
Weight
233
233
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求