目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lobe knobs VCT.50 AZ-M8-C17
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VCT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vct_combi/vct_az_asmtab.prj},{NB=Lobe knobs VCT.50 AZ-M8-C17},{CODE=69761-C17},{DESCRIPTION=VCT.50 AZ-M8-C17},{DIM01=50},{DIM02=M8},{DIM03=32.0},{DIM04=19},{DIM05=14},{DIM06=20},{DIM07=25},{WEIGHT=38},{ZZ=2.000},{DA=8.000},{DB=6.647},{TYP=1},{D2=0.000},{D=0.000},{H1=20.000},{R=0.306},{G=0.522},{B=0.255},{C=17},{H=31.0},{DESRIPTIONX=3},{PPATH=vct_az_asmtpl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 24
HELP_VARIABLE
Company
Elesa
Description
VCT-AZ - Lobe knobs
Bill of material
Lobe knobs VCT.50 AZ-M8-C17
CODE
Code
69761-C17
69761-C17
DESCRIPTION
Description
VCT.50 AZ-M8-C17
VCT.50 AZ-M8-C17
DIM01
D
50
50
mm
DIM02
d6H
M8
M8
DIM03
L
32.0
32.0
mm
DIM04
d1
19
19
mm
DIM05
l2
14
14
mm
DIM06
h
20
20
mm
DIM07
C
25
25
Nm
WEIGHT
Weight
38
38
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求