目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Quick-tightening knurled knobs GN 6303.1-M6
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
GN 6303.1
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/gn_6303_1/gn_6303_1.prj},{NB=Quick-tightening knurled knobs GN 6303.1-M6},{CODE=GN.30201},{DESCRIPTION=GN 6303.1-M6},{DIM01=24},{DIM02=M6},{DIM03=16},{DIM04=6.7},{DIM05=14},{DIM06=10},{WEIGHT=35},{DIM044=4},{ND=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Elesa
Description
GN 6303.1 - Quick-tightening knurled knobs
Bill of material
Quick-tightening knurled knobs GN 6303.1-M6
CODE
Code
GN.30201
GN.30201
DESCRIPTION
Description
GN 6303.1-M6
GN 6303.1-M6
DIM01
d2
24
24
mm
DIM02
d1
M6
M6
DIM03
d3
16
16
mm
DIM04
d4
6.7
6.7
mm
DIM05
h
14
14
mm
DIM06
k
10
10
mm
WEIGHT
Weight
35
35
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求