目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Diamond cut knurled knobs MBT.50 B-6-C17
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
MBT.
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/mbt_combi/mbt_col.prj},{NB=Diamond cut knurled knobs MBT.50 B-6-C17},{CODE=34411-C17},{DESCRIPTION=MBT.50 B-6-C17},{DIM01=50.0},{DIM02=-},{DIM03=6},{DIM04=33.0},{DIM05=20},{DIM06=15},{DIM07=23},{DIM08=16.0},{DIM09=18},{WEIGHT=48},{DX=42.500},{VER=17.000},{NDM=8.000},{KDM=6.647},{L=33.00},{DD=50.00},{DD1=20.00},{L2=16.00},{H=18.00},{D2=15.000},{L1=23.000},{D=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 112
HELP_VARIABLE
Company
Elesa
Description
MBT-B - Diamond cut knurled knobs
Bill of material
Diamond cut knurled knobs MBT.50 B-6-C17
CODE
Code
34411-C17
34411-C17
DESCRIPTION
Description
MBT.50 B-6-C17
MBT.50 B-6-C17
DIM01
D
50.0
50.0
mm
DIM02
d6H
-
-
DIM03
dH9
6
6
mm
DIM04
L
33.0
33.0
mm
DIM05
d1
20
20
mm
DIM06
d2
15
15
mm
DIM07
l1
23
23
mm
DIM08
l2
16.0
16.0
mm
DIM09
h
18
18
mm
WEIGHT
Weight
48
48
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求