目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lever handles DIN 6337-100-B12-L
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
DIN 6337
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/din_6337/din_6337.prj},{NB=Lever handles DIN 6337-100-B12-L},{CODE=GN.10425},{DESCRIPTION=DIN 6337-100-B12-L},{DIM01=95},{DIM02=12},{DIM03=-},{DIM04=100},{DIM05=50},{DIM06=25},{DIM07=20.0},{DIM08=25},{DIM09=11},{DIM10=18.5},{WEIGHT=100},{ND=12.000},{KDI=0.000},{TYP=2.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 10
HELP_VARIABLE
Company
Elesa
Description
DIN 6337 - Lever handles
Bill of material
Lever handles DIN 6337-100-B12-L
CODE
Code
GN.10425
GN.10425
DESCRIPTION
Description
DIN 6337-100-B12-L
DIN 6337-100-B12-L
DIM01
l2
95
95
mm
DIM02
d2H7
12
12
mm
DIM03
d1
-
-
DIM04
l1
100
100
mm
DIM05
h
50
50
mm
DIM06
d3
25
25
mm
DIM07
d4
20.0
20.0
mm
DIM08
d5
25
25
mm
DIM09
d6
11
11
mm
DIM10
b
18.5
18.5
mm
WEIGHT
Weight
100
100
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求