目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Lever handles ERF.63 N-8-C1
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
ERF.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/erf_combi/erf_n.prj},{NB=Lever handles ERF.63 N-8-C1},{CODE=232131-C1},{DESCRIPTION=ERF.63 N-8-C1},{DIM01=63},{H1=31.000},{H2=3.500},{H3=27.000},{DIM02=8},{DIM03=-},{DIM04=73.5},{DIM05=19.0},{DIM06=35.0},{DIM07=20},{DIM08=24.5},{DIM09=26.5},{DIM10=8},{DIM11=13.5},{DIM12=4},{WEIGHT=11},{VERS=3.000},{NDM=4.000},{KDM=0.000},{H4=8.000},{S=0.000},{D=8.000},{PINX=2.200}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Elesa
Description
ERF-N - Lever handles
Bill of material
Lever handles ERF.63 N-8-C1
CODE
Code
232131-C1
232131-C1
DESCRIPTION
Description
ERF.63 N-8-C1
ERF.63 N-8-C1
DIM01
R
63
63
mm
DIM02
dH9
8
8
mm
DIM03
sH10
-
-
mm
DIM04
L
73.5
73.5
mm
DIM05
D
19.0
19.0
mm
DIM06
H
35.0
35.0
mm
DIM07
h
20
20
mm
DIM08
h1
24.5
24.5
mm
DIM09
h3
26.5
26.5
mm
DIM10
h4
8
8
mm
DIM11
l1
13.5
13.5
mm
DIM12
f
4
4
WEIGHT
Weight
11
11
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求