目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
Ratchet spanners GN 316-17-SK12
Elesa
GENERAL CATALOGUE
Clamping levers
Lever handles
GN 316
Powered by
CAD模型選擇
{elesa/general_catalogue/03/2_lever_handles/gn_316/gn_316_sk.prj},{NB=Ratchet spanners GN 316-17-SK12},{CODE=GN.14860},{DESCRIPTION=GN 316-17-SK12},{DIM01=17},{DIM02=SK 12},{DIM03=156},{DIM04=14},{DIM05=11},{DIM06=26},{DIM07=30.0},{DIM08=70},{WEIGHT=189},{D1=17.0},{S1=12.0},{L=156},{H=14},{D4=11},{D5=26},{B=30.0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
Elesa
Description
GN 316-SK - Ratchet spanners
Bill of material
Ratchet spanners GN 316-17-SK12
CODE
Code
GN.14860
GN.14860
DESCRIPTION
Description
GN 316-17-SK12
GN 316-17-SK12
DIM01
d1
17
17
mm
DIM02
s2
SK 12
SK 12
mm
DIM03
l
156
156
mm
DIM04
h
14
14
mm
DIM05
d4
11
11
mm
DIM06
d5
26
26
mm
DIM07
b
30.0
30.0
mm
DIM08
Max. torque
70
70
Nm
WEIGHT
Weight
189
189
g
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求